IESNA:LM-63-2002
[TEST]P1197297
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1A-727-U-T2
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 70 CRI, 2700K, 350mA LIGHTSQUARE WITH 26 LEDS AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4145
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
607.7 622.2 630.1 623.1 599.4 551.2 512.7 511.6 530.9 557.8
598 651.7 721.6 817.1 924 1026.9 1133.4 1249.1 1378.6 1490.6
1544.5 1516.3 1411.4 1220.3 892.5 571.2 391.1 284.2 207.2 153.5
111.1 84.9 68.2 50.1 28.6 10.1 0
607.7 625.7 633.9 627.3 604 556 516.9 513.4 531.6 557.3
595.8 648.2 715.3 807.2 916.1 1020.1 1128.1 1245.1 1376.2 1492.5
1554.8 1535.9 1438.9 1264.9 952.4 608.1 414.8 302.2 219.9 162.3
117.7 90 71.5 55.6 32.3 13.2 0
607.7 624.6 633.4 628.6 608.6 565.9 524.3 518 534.2 560
595.2 645.8 711.7 797.7 906 1024.9 1128.8 1231.9 1363.9 1491
1570 1577.2 1507.5 1326.5 1028.9 678.5 479.3 357.2 266.1 193.3
140.5 104.9 79.6 67.3 40.7 14.3 0
607.7 623.5 634.3 633.9 621.1 590.3 549.4 529.8 536.7 557.8
590.1 634.1 691.5 764.5 854.7 955.9 1062.8 1173.4 1296.8 1434.5
1552.4 1605.4 1575.5 1464 1233.5 871.2 587.5 452 357.2 277.1
212 155.3 109.3 76.8 55 21.6 0
607.7 623.5 637.2 642.7 636.7 618.9 586.6 558.4 552.9 565.7
591.7 630.1 677.2 738.4 814.5 904 1002.3 1105.4 1218.9 1353.8
1502.2 1624.7 1674.2 1630.2 1476.3 1150.3 743.6 484.5 372.8 301.8
241.5 193.3 148.2 106 67.7 29.5 0
607.7 622 637.8 650.6 655.4 651.9 636.7 613 595 593.4
607.7 637.2 678.3 729.8 794.7 875.2 970 1075.3 1185.1 1304.1
1451.6 1614.2 1751 1817.2 1781.8 1600.3 1191.2 704.9 392.2 264.8
201.7 151.3 113.3 78.1 47.7 19.8 0
607.7 621.8 638.5 656.5 671.3 681.4 685.1 681.2 671.1 664.7
671.7 693.3 725.8 767.8 824.6 898.9 989.1 1092.9 1208.8 1332.4
1457.1 1599.4 1770.3 1969.6 2139.2 2191.1 2052.1 1592.4 964.7 477.5
238.2 147.8 96.3 58.7 33.7 13 0
607.7 619.6 637.2 659 680.7 701.2 723.6 745.6 763.9 779.9
798.2 820.2 849.4 889.9 946.4 1022.3 1117.5 1227.5 1348.9 1475.6
1597.9 1719.3 1853.9 2040.7 2327.5 2686 2954.7 2942.4 2501.2 1817.8
1062.3 488.7 197.3 99.6 44.2 12.8 0
607.7 617.8 633.7 655.7 680.1 708 741 778.8 821.3 868.6
924.6 987.1 1052.4 1123.3 1206.2 1308.5 1425.7 1551.5 1678 1795.6
1907.8 2013.4 2116.3 2225.4 2380.5 2643.3 3060.8 3466.6 3457.8 2971.2
2072.5 982.7 310.6 118.1 55 18 0
607.7 615 630.1 650.6 675.2 704.5 739 778.6 821.3 872.1
931.9 999.7 1072.7 1155.6 1257.4 1384.1 1534.8 1706.3 1867.8 2019.5
2161.8 2290.3 2403.3 2524.1 2680.5 2936.9 3343.4 3762.2 3873.5 3503.5
2464.5 987.6 262.8 101.6 45.1 13.4 0
607.7 614.3 628.6 648.2 671.1 697.2 730.2 767.6 809.4 857.1
913.2 975.9 1042.5 1116.9 1207.1 1320.1 1456 1605.2 1754.9 1898.6
2036.3 2166.5 2289.6 2418.5 2586.3 2838 3268.2 3645.2 3733.4 3391.1
2484.3 1043 275.8 102.5 40.2 11.2 0
607.7 612.1 624.4 642 662.5 686 715 747.8 783 823.3
869.2 920.3 971.5 1026.9 1094 1176.9 1278.5 1391.4 1506.4 1620.8
1732.9 1837 1935.5 2042.9 2191.5 2438.5 2803.6 3111.6 3094.6 2748.7
2019.3 851.2 226.3 86.2 33.2 8.6 0
607.7 611 620.9 635.9 653 672.6 696.3 721.4 746.9 774.2
804.8 836.7 865.7 890.8 917.6 951 994.6 1047.2 1104.3 1165.7
1230.2 1295 1359.9 1438 1560.5 1789 2106.6 2305.9 2161.2 1808
1283.4 538.4 148.5 58.5 25.1 7.5 0
607.7 606.6 610.6 618 625.7 633.7 640 641.1 633.2 614.3
584.6 545 497.1 446.7 397.4 358.1 329.3 311 304.6 308.6
323.1 339.4 345.8 338.7 323.5 299.1 253.2 191.6 146.3 118.3
94.6 74.1 56.5 40.2 24.9 9.2 0
607.7 600.7 597.4 595 591.2 582.6 563.9 533.1 489.6 443.8
405.4 374.8 351.7 332.6 317.4 306.6 298.2 292.5 288.3 284.8
277.8 266.1 250.1 229.6 204.3 179.3 159.7 143.4 127.3 111.1
94.6 78.5 61.8 43.5 26.2 8.8 0
607.7 594.5 583.5 570.3 553.2 527 492.9 459.5 432 409.5
390.2 373.2 358.5 344.4 330.6 317.6 307 298.2 290.1 280
266.1 248.8 232.5 219.3 206.7 192 175.5 158.6 143.6 128.4
109.5 91.1 71.5 51.7 30.1 13.9 0
607.7 588.6 568.6 545.5 517.5 486.3 462.3 446.9 434.4 420.8
405.4 389.5 373.9 358.7 342.9 325.7 308.8 294.1 281.7 270.5
260.6 252.1 244.6 236 223.2 204.3 185.9 170.9 156.2 140.8
124.7 107.1 88.4 67.7 44.9 24 0
607.7 586.6 558 527 495.8 471.3 459.7 455.3 449.3 438.4
423 404 384.2 364.9 344.9 323.3 302 283.5 270.1 261.5
254 247.9 242.2 226.8 207.4 198.2 188.3 177.7 165 151.3
136.4 121.6 105.8 83.8 63.3 36.3 0
607.7 582.4 548.3 512.9 483.7 467.8 465.4 467.6 465.2 453.7
435.7 413.9 388.6 366.9 343.1 322.9 305.7 287.7 271.2 256.7
245.5 238 223.9 206.5 199.1 189.8 179.9 169.6 158.6 146.5
133.3 122.7 105.4 86.4 65.5 37.6 0
607.7 579.6 541.3 503.5 477.7 468 471.3 476.6 475.1 464.1
444.1 418.3 390 360.7 335.9 323.5 309 287.2 262 243
230.9 223.7 206.7 196.6 188.3 178.8 168.5 157.5 145.6 133.3
121.2 112.2 93.9 75 56.5 34.5 0
607.7 578 534.7 497.3 474.4 468.3 474.2 480.6 480.1 469.1
448.7 421.9 390.6 356.5 327.3 313.4 293.6 267 243.7 229.4
219.3 211.8 197.1 189.4 180.1 170.9 160.1 149.3 137.9 125.8
115.9 118.8 87.8 64.9 47.9 20 0
607.7 579.8 537.3 498.6 475.3 468.7 474 481.5 481.5 470.5
450 423.2 392.2 357.9 327.7 314.1 294.1 266.8 244.4 229.4
218.4 212 196.2 188.7 179.7 170.9 160.6 149.6 138.6 125.8
114.4 107.8 81.6 64.9 49.5 28.6 0
